Fiber Patch Cords for EMEA, Latin America and APAC
LSFPC
Fiber Optic Patch Cords are designed to interconnect or cross-connect networks within data centers, Broadband CATV, Passive Optical Networks (PON), WDM or DWDM multiplexing, FTTH, and more. The cords are available in standard loss, low loss, and ruggedized options.
Cord options include the LC Unibody with SPECTRO-LINK™ Technology with easy polarity reversal feature and push/pull grip.
Configure Low-Smoke Fiber Patch Cords >>
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
RoHS Compliant : Yes
Product Features
Assembly Type : Fiber Patch Cord
Connector : LC-LC,SC-LC,SC-SC,SC-ST,ST-ST,SC/APC-SC/APC,LC/APC-LC/APC,FC-FC,FC/APC-FC/APC
Family : Low Smoke
Fiber Type : OM1,OM3,OM4,OM5,OS2
Length : 1 meter,2 meters,3 meters,5 meters,10 meters,Custom
Features & Benefits
- Available in simplex, duplex, and ruggedized configurations
- LC, LC Unibody with SPECTRO-LINK™ Technology, LC/APC, SC, SC/APC, ST, FC, and FC/APC connector options
- Stock and make-to-order
- TIA compliant color-coded connectors and boots
- Cable jacket and boots color-coded for easy ID of fiber
- Fiber options: OS2, OM1, OM3, OM4, and OM5
- 100% tested for insertion loss and single-mode for return loss
- LC Unibody connectors have patented reversible polarity features, allowing polarity changes in the field without tools
- The LC Unibody design with push/pull grips and 2.0 mm round cable is ideal for high-density applications
- Patch cords include a Limited Lifetime Warranty when used with other Leviton cabling and installed by a Leviton certified contractor
- Other jacket colors available as custom with MOQ and lead time applicable
- Cable contains Aramid strength members