Bonding Strap Kit
LPBSK
Required for service entrance applications, the Bonding Strap Kit connects the ground bus to the neutral bus
- DURABLE - Made from tin plated copper for lasting durability
- CONVENIENT - 2 screws included for installation
- EXCLUSIVE - Designed to work with Leviton Load Centers
Country of Origin : Please Contact Customer Service
Documents
Technical Information
-
General Information
UPC : 078477977798
Mechanical Specification
Operating Temperature : -40°C to 85°C
Weight : 0.0892
Product Features
Color : Gray
Warranty : 10-Year Limited
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof