Loading...

Indoor Load Center with Main Terminal

LP622-1L

DISCONTINUED Suggested Replacement SKUs:

Indoor Load Center, NEMA 1 with Lead Terminal, 200A, 66 Spaces, 22kA Interrupting Rating, Box and Indoor Only

  • SUPERIOR CONDUCTIVITY - This Leviton Load Center comes standard equipped with tin plated copper bussing

Leviton Indoor Load Centers are easy to install and feature a white box enclosure and white circuit breakers to keep the unit looking modern and attractive. All hot and neutral wires are terminated at custom panel terminals, not at the circuit breaker*, so the entire panel can be field-wired without circuit breakers installed. Branch circuit breakers plug in easily during final installation. An optional observation window in the cover provides a quick view of the status of all circuit breakers. *For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers

Country of Origin : Mexico

Documents

Technical Information

  • General Information

    UPC : 07847732216

  • Electrical Specifications

    Amperage : 225 A

    Short Circuit Current Rating : 10kA

    Spaces / Circuits : 66/66

    Type : Indoor

    Type of Load Center : Main Lug

    Voltage : 120/240 VAC

  • Environmental Specifications

    NEMA Enclosure Type : NEMA 1 Indoor

    Operating Temperature : -40°C to 85°C

  • Mechanical Specifications

    Busbar Material : Copper, Bright Tin-Plated

    Busbar Rating : 225A

    Dimensions : 55.8" H x 14.3" W x 4" D

    Enclosure Material : Galvanized Steel, White Powder Coat

    Ground Connection : 4 AWG - 2/0 AWG Cu/Al

    Material : Galvanized Steel

    Supply Connections : 6 AWG - 300 MCM Cu/Al

    Weight : 51 lbs.

  • Product Features

    Color : White

    Warranty : 10-Year Limited

  • Standards & Certifications

    UL 50 : Yes

    UL 50E : Yes

    UL 67 : Yes

    UL 869A : Yes

Patents

  • US11887798

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Smart Breakers and the Leviton Load Center | Leviton Answer Series

Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric

Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

Leviton Load Center Lowdown | Speed

Leviton Load Center Lowdown | Line Side Power

Leviton Load Center Lowdown | Future Proof

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications