40 Space Overhead Tunnel Kit for Solar-Ready Load Centers
LOTK4
Overhead Tunnel Kits accommodate overhead utility feeds for the installation of Leviton EUSERC solar-ready load centers. Designed for use with 40 space panels
- QUALITY - Designed to fit your EUSERC Solar-Ready Panel
- EASY - Installs quickly and easily
- CONVENIENT - Part of a full line of load center accessories
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477111734
RoHS Compliant : Yes
Electrical Specifications
Type : Accessory
Type of Load Center : Solar Ready
Mechanical Specifications
Material : Galvanized Steel
Spaces / Circuits : 40 Spaces
Product Features
Color : Gray
Warranty : 10-Year Limited
Standards & Certifications
UL 50 : Yes
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors