15 Amp Rhino-Hide® Straight Blade Receptacle, Industrial Grade
LNR96-2
15 Amp, 250 Volt, NEMA 6-15R, 2P, 3W, Receptacle, Straight Blade, Industrial Grade, Grounding, Rhino-Hide - GRAY
Rhino-Hide from Leviton raises the bar when it comes to industrial grade NEMA configured wiring devices! Boasting the highest watertight ratings of any device in their class – submersible (IP68) and suitable for high pressure/high temperature washdown (IP69K) - no other device of this type on the market even comes close to this level of performance
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477692851
Nema : 6-15R
Electrical Specifications
Amperage : 15 A
Current Limiting : Full Rated Current
Dielectric Voltage : Withstands 2000V per UL498
Pole : 2
Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current
Voltage : 250 VAC
Wire : 3
Environmental Specifications
Enclosure Rating : NEMA 3R, 4, 4X, 6, 6P, 12, 13; IEC IP66, IP67, IP68, IP69K
Environment : Wet
Operating Temperature : -40°C to 60°C
Material Specifications
Assembly Screws : Stainless Steel, Non-Magnetic
Blades/Contacts, Terminal Clamps : Electroless Nickel-coated Brass
Receptacle Housing : Coated Die-Cast Aluminum
Terminal Screws : Electroless Nickel-coated Brass
Wiring Module : Nylon
Mechanical Specifications
Cord Grip Range (in) : .375-.670
Product ID : Ratings and NEMA I.D. permanently marked on device
Terminal Accom. : #18 AWG to # 10 AWG
Product Features
Brand : Rhino-Hide
Color : Gray
Device Type : Straight Blade Receptacle
NEMA : 6-15R
Standards and Certifications
ANSI : C-73
CSA : C22.2 No. 42
NEMA : WD-6
NOM : NOM-ANCE
UL : 498
Warranty
Warranty : Limited Lifetime Warranty
Patents
- CA2866061
- US9496696
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.