Field-Installable Neutral Feed-Through Lug, 3 AWG - 300 MCM
LN330
Neutral Feed-Through Lug Accessory compatible with all Leviton Load Centers. Accommodates 3 AWG - 300 MCM conductors
- QUALITY - Designed for maximum conductivity and corrosion resistance
- EASY - Accommodates 3 AWG - 300 MCM conductors
- CAUTION - Secure the lug external to the panel to prepare to torque the neutral wire to the appropriate value. The required torque value for the lug exceeds the fracture stress limit of the multi-hole neutral bar in the panel. Torque the lug outside of the panel to avoid damage to the neutral bar.
- CONVENIENT - Easy to install in the field
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477325162
Product Features
Color : Silver
Warranty : 10-year Limited
Weight : 0.01 lbs
Mechanical Specifications
Material : Tin-Plated Aluminum
Supply Connections : 3 AWG - 300 MCM Cu/Al
Environmental Specifications
Operating Temperature : -40°C to 85°C
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors