100A 2-Pole Hydraulic Magnetic Main Circuit Breaker
LM100
100A 2-Pole Main Circuit Breaker with Hydraulic Magnetic Trip Technology. 120/240V, 22kA Interrupt Rating
HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating *For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477815410
RoHS Compliant : Yes
Electrical Specifications
Amperage : 100 A
Breaker Technology : Hydraulic Magnetic
Short Circuit Current Rating : 22 KA
Type : Main
Voltage : 120/240 VAC
Mechanical Specifications
Weight : 2.83 lbs.
Wiring : 6 AWG - 300 MCM Cu/Al
Product Features
Warranty : 10-Year Limited
Standards & Certifications
CSA-C22.2 No. 5-02 : Yes
EMC Compatibility : Yes
FCC : Yes
RoHS : Yes
UL 489 : Molded Case Circuit Breakers