Field-Installable Neutral Feed-Thru Lug, 4 – 2/0 AWG
LL420
Neutral Feed-Thru Lug Accessory compatible with all Leviton Load Centers. Accommodates 4 - 2/0 AWG wire
- QUALITY - Designed for maximum conductivity and corrosion resistance
- EASY - Accommodates 4 - 2/0 AWG conductors
- CONVENIENT - Field-installable for easy installation
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477296271
RoHS Compliant : Yes
Environmental Specifications
Operating Temperature : -40°C to 85°C
Mechanical Specifications
Material : Tin-Plated Aluminum
Supply Connections : 4 AWG - 2/0 AWG Cu/Al
Product Features
Color : Silver
Warranty : 10-year Limited
Weight : 0.01 lbs
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors