British-Style Wallplate Insert, 50mm x 25mm, Angled, 1-Port, White
LI150-AW1
Leviton British-Style Wallplate Inserts are designed to fit into 50mm x 50mm British-style openings. Inserts accept all QUICKPORT connectors and include ID window kits for port designation. The LI150 series inserts are available in flat and angled designs, both of which feature spring-loaded shutters to protect the connectors from dust and debris when not in use. Also available are 12.5mm-wide blanks, allowing a single insert to be installed in the center of the wallplate. Inserts are available in white ABS plastic.
Color: White
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477507681
RoHS Compliant : Yes
Features & Benefits
- Compatible with all Leviton QUICKPORT UTP and shielded connectors
- Includes ID window for port designation
- Spring-loaded shutters protect connector while not in use
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors