British-Style Wallplate Insert, 50mm x 25mm, Flat, 1-Port, White
LI150-1W1
Leviton British-Style Wallplate Inserts are designed to fit into 50mm x 50mm British-style openings. Inserts accept all QUICKPORT® connectors and include ID window kits for port designation. The LI150 series inserts are available in flat and angled designs, both of which feature spring-loaded shutters to protect the connectors from dust and debris when not in use. Also available are 12.5mm-wide blanks, allowing a single insert to be installed in the center of the wallplate. Inserts are available in white ABS plastic.
Color: White
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Specifications
Documents
Technical Information
-
General Information
UPC : 078477507650
RoHS Compliant : Yes
Features & Benefits
- Compatible with all Leviton QuickPort UTP and shielded connectors
- Includes ID window for port designation
- Spring-loaded shutters protect connector while not in use
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors