French-Style Wallplate Insert, 45mm x 45mm, Flat, 2-Port, White
LI145-2W2
Leviton French-Style Wallplate Inserts are designed to fit into 45mm x 45mm French-style openings. Inserts accept all QUICKPORT® UTP and shielded connectors and include ID window kits for port designation. These flat inserts are available in 1-port half-width and 1- and 2-port full-width designs. All inserts feature spring-loaded shutters to protect the connectors from dust and debris when not in use. Inserts are available in white ABS plastic.
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477474990
RoHS Compliant : Yes
Features & Benefits
- Compatible with all Leviton QuickPort UTP and shielded connectors
- Includes ID window for port designation
- Spring-loaded shutters protect connector while not in use
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors