LJ6C-Style Wallplate Insert, 25mm x 38mm, Angled, 1-Port, White
LI137-AW1
Leviton LJ6C-style Wallplate Inserts are designed to fit into 25 mm x 38 mm LJ6C-style openings. Inserts accept all QUICKPORT UTP and shielded connectors and include ID window kits for port designation. The inserts are available in flat and angled designs, both of which feature spring-loaded shutters to protect the connectors from dust and debris when not in use. Inserts are available in white ABS plastic.
Color: White
Country of Origin : Taiwan
Specifications
Documents
Technical Information
-
General Information
UPC : 078477496770
Features & Benefits
- Compatible with all Leviton QUICKPORT UTP and shielded connectors
- Includes ID window for port designation
- Spring-loaded shutters protect connector while not in use
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors