Conduit Hub, 1"
LHUB1
Leviton Conduit Hubs are designed to produce a raintight seal on NEMA 3R rated outdoor load centers. Features a 1" opening
Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477822838
RoHS Compliant : Yes
Mechanical Specifications
Weight : 0.0027
Product Features
Color : Gray
Warranty : 10-Year Limited
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors