Ground Connector
LGDMC
The Leviton Ground Connector accessory for Load Center Meter Combination Enclosures provides a convenient way to position your ground wire, resulting in an easy setup and maximum conductivity. Set screw included
Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.
Documents
Technical Information
-
General Information
UPC : 078477822623
RoHS Compliant : Yes
Mechanical Specifications
Weight : 0.001
Product Features
Color : Gray
Warranty : 10-Year Limited