Ground Bar Kit with Mounting Screws, 14 - 4 AWG
LGBKT
Ground bars are an important safety feature and requiremed in all residential load centers. Leviton's Ground Bar Kit is compatible with all Leviton Load Centers, and features 13 termal openings accommodating wires sized 14-4 AWG
Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477822470
Mechanical Specifications
Supply Connections : 14 - 4 AWG
Weight : 0.00139
Product Features
Color : Gray
Warranty : 10-Year Limited