12 Space Outdoor Meter Main Combo with Main Lugs, Semi-Flush
LG122-LED
Outdoor Meter Main Combo with Main Lugs Factory Installed, 12 Spaces, NEMA 3R Rated. Semi-Flush, Over/Under Construction. Includes Enclosure and Ring-Type Door
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
- SOLAR READY – California Title-24 Compliant
- UTILITY REQUIREMENT – EUSERC Approved
*Designed for Leviton Circuit Breakers
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847747286
RoHS Compliant : Yes
Electrical Specifications
Amperage : 225 A
Short Circuit Current Rating : 10KA
Spaces / Circuits : 12
Type : Semi-flush mount
Voltage : 120/240 VAC
Environmental Specifications
NEMA Enclosure Type : NEMA 3R
Operating Temperature : -40°C to 85°C
Mechanical Specifications
Busbar Material : Copper, Bright Tin-Plated
Busbar Rating : 225A
Color : Gray
Dimensions : 7.3 L x 16.8 W x 34.9 H
Ground Connection : - 4 AWG - 2/0 AWG Cu/Al
Material : Galvanized Steel
Supply Connections : 3 AWG – 300 MCM
Weight : 55 lbs.
Standards & Certifications
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
Patents
- US10658142
- US10819088
- US10971319
- US11887798
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors