7.5" Safety Guard for LED Fresnel LED Light Fixture
LFD10-SGB
DISCONTINUED
Safety Guard, 7.5" (190mm) for 100W LEO LED Fresnel. Color: Black.
Country of Origin : China
Technical Information
-
General Information
UPC : 078477742020
Product Features
Product Category : Fixtures
Product Line : LEO LED
Product Type : Safety Guard
Style : Fresnel
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors