LEDFS-50B
DISCONTINUED
Discontinued Product. Romer Medium Throw LED Follow Spot, 5600K, 230W. Electric Dimmer on Side, Top Mounted Iris and Gobo Holder, Front Mounted 5-Color Changer and Extra Color Frame Slot. Offers a High CRI (>90Ra), White and Clean Beam with Optical Zoom From 8 to 15 Degrees. Includes Full Close Iris Diaphragm, "B" Size Metal Gobo Holder, and 5m Long Power Cord with Neutrik PowerCon. Color: Black.
The Leviton LED Followspot is a short-to-medium throw offering exceptional performance with a highly engineered optical system. This easy- to-use fixture has a clean white beam with an optical zoom from 8 to 15 degrees.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477881552
Electrical Specifications
Voltage : 100/240 VAC
Wattage/VA : 230
Product Features
Control Style : DMX
Lamp Type : LED 230W
Product Category : Fixtures
Product Line : LEDFS
Product Type : Followspot
Style : Followspot
Features & Benefits
- 230W LED Followspot
- 65’ (20m) throw
- High Color Rendering Index (CRI 90+)
- High quality light output
- Adjustable optical zoom
- Two color temps: 3,200K or 5,600K
- Rubber side handle for easy movement
- Dual, quiet cooling fans
- Electronic dimmer with indicator lamp
- Flash light effect
- Slots for iris and gobo
- Slow blow fuse protection
- Rear plastic handle
- 5 color change colors: red, green, blue, orange and yellow
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors