Load Center Cover Screw Kit
LDCSK
Replacement screws for Leviton NEMA 1 rated Indoor Load Center Covers. Contains six screws per pack
- VERSATILE - Use with flat head or robertson head screw drivers
- CONVENIENT - Suitable for replacing lost/damaged cover screws
- EXCLUSIVE - Designed to work with Indoor Leviton Load Centers
Country of Origin : Taiwan
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477977781
RoHS Compliant : Yes
Mechanical Specification
Operating Temperature : -40°C to 85°C
Weight : 0.0892
Product Features
Color : White
Warranty : 10-Year Limited
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof