30 Space Indoor Load Center Cover and Door
LDC30
Door and Cover for 30 Space Indoor Load Center, NEMA 1 Rated. Mounting Hardware Included
White powder coating contains up to 25% post-consumer recycled plastic, mitigating plastic waste and reducing carbon emissions
- MODERN DESIGN - Features a white, powder coated finish for a sleek, modern appearance
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Load Centers only
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477821879
Mechanical Specifications
Dimensions : 39" H x 16.25" W
NEMA Enclosure Type : NEMA 1 Indoor
Spaces / Circuits : 30 / 30
Weight : 18.6 lbs.
Product Features
Color : White
Type : Standard Door
Warranty : 10-Year Limited
Standards & Certifications
UL 50 : Yes
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors