Locking Cover for 2 Gang Device, Black
LCV02-B
Locking Cover for 2-Gang Control Station, Black, Title 24 compliant, ASHRAE 90.1 compliant
Country of Origin : United States
Specifications
Documents
Technical Information
-
General Information
UPC : 078477920657
Product Features
Color : Black
Product Line : D4000
Product Type : Locking Cover
Related Videos
Introduction
System Architecture
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors