LC630-PB
DISCONTINUED
Discontinued Product.Pro Color Cannon LED Fixture, 3W WWA LED, 30 Degrees, 5-15 Plug, Black Finish
The Pro Color Cannon is a customizable lighting fixture that supports broad field angles with a variety of application-specific configurations which can be programmed as required. The fixture excels at both wash and accent lighting configurations.
Country of Origin : United States
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847758813
Product Features
Product Line : Pro Color Cannon
Product Type : Entertainment Fixtures
Features & Benefits
- (36) 3W LEDS
- WWA - White, White, Amber
- Control options (DMX512, Audio-Trigger built-in microphone, Internal program execution)
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors