Angle Iron Bracket for Flush Mount Load Centers
LBRKT
The Leviton Angle Iron Bracket Accessory provides considerable time savings during installation of flush mounted NEMA 1 rated indoor load centers by allowing pre-fabrication in the shop before arrival at the job site. During installation, simply mount brackets onto the front of the studs without the hassle of needing to align the panel on the sides
Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477866016
RoHS Compliant : Yes
Mechanical Specifications
Weight : 0.0334
Product Features
Color : Gray
Warranty : 10-Year Limited