Handle Padlock Device for Branch Circuit Breakers
LBHPL
The Handle Padlock Device for Branch Circuit Breakers provides enhanced safety and security for your Leviton Load Center by locking any branch circuit breaker in the ON or OFF position and preventing unsanctioned activity
Leviton is proud to bring the Load Center into the 21st century with a focus on improved safety and ease of installation. Thanks to its revolutionary design, all hot and neutral wires terminate at custom lugs in the panel, rather than at the circuit breaker*, which allows the entire panel to be wired at rough-in. Branch circuit breakers are simply plugged-in at final installation, increasing jobsite efficiency. Leviton offers a full line of accessories to meet every need when installing the Leviton Load Center. Locking devices, lugs, ground and neutral bar kits, conduit hubs, sealing rings and more are all available to ensure an accurate and quick installation.
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477822524
RoHS Compliant : Yes
Mechanical Specifications
Weight : 0.0102
Product Features
Color : Silver
Warranty : 10-Year Limited