Breaker Hold Down Kit
LBHDK
The Hold-Down Breaker Bracket is used to secure a 2-pole branch breaker onto the interior assembly
- SECURE – Prevents 2-pole breaker from being removed from the interior assembly
- CONVENIENT – Also sold as part of our Interlock Kit, to create a manual transfer switch when using backup power sources
- PROPRIETARY – Designed for use with Leviton Load Center Panels
- COMPLETE SOLUTION – Part of a full line of load center accessories
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477573525
RoHS Compliant : Yes
Product Features
Color : Silver
Standards and Certifications : 0A
Warranty : 10-Year Limited
Related Videos
Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers
Leviton Load Center Lowdown | Speed
Leviton Load Center Lowdown | Line Side Power
Leviton Load Center Lowdown | Future Proof