Loading...
Product added to your list. To view the list, Click Here

125A 2-Pole Standard Hydraulic Magnetic Branch Circuit Breaker

LB212

125A 2-Pole Standard Branch Circuit Breaker with Hydraulic Magnetic Trip Technology. Supports both 120/208V and 120/240V applications.

  • EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • HYDRAULIC MAGNETIC – Precision trip technology ensures that the main breaker operates as intended from -40°C to 85°C (-40°F to 185°F) without re-rating
  • INTUITIVE – Color indicators in the handle show operational status at-a-glance
  • COMFORTABLE – Rocker-style switches require less activation force than traditional circuit breakers

*Designed for Leviton Load Centers only

UPC Code: 078477930168
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Amperage : 125 A

    Breaker Technology : Hydraulic Magnetic

    Operating Temperature : -45°C to 80°C

    Pole : 2

    Short Circuit Current Rating : 10 KA

    Type : Standard

    Voltage : 120/208 and 120/240 VAC

  • Product Features

    Smart : No

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

  • Standards & Certifications

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Molded Case Circuit Breakers

  • US10262826

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Answer Series: Diagnosing Your Circuit Breaker

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications