Loading...

15A 1-Pole 2nd Gen Smart AFCI/GFCI Branch Circuit Breaker with Remote Control

LB115-DST

2nd Gen Smart Dual-Function (AFCI/GFCI) Branch Circuit Breaker with Remote Control (ON/OFF) and Plug-On Installation. 120 VAC

  • SMART - Integrated with the My Leviton app, Leviton Smart Circuit Breakers provide insightful data on home energy consumption, enhanced safety, and whole home solutions in conjunction with other smart Leviton products
  • COMPATIBLE – Device designed to improve immunity for reduced HF nuisance tripping
  • CONTROL - Remotely turn 2nd Gen Smart Circuit Breakers ON or OFF; setup custom circuit scheduling based on time/day to save energy
  • EASY - Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
  • SAFE - Leviton GFCI, AFCI and dual-function circuit breakers feature patented reset lockout technology, and will not reset if ground or arc fault protection is compromised
  • PROPRIETARY - Designed for use with the Leviton Load Center. Leviton 2nd Gen Smart Circuit Breakers require a Whole Home Energy Monitor (LWHEM) to operate

Have Questions? Search the knowledge base. *Designed for Leviton Load Centers only

Country of Origin : China RoHS Compliant: Yes – Click Here

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477188149

    RoHS Compliant : Yes

  • Electrical Specifications

    Amperage : 15 A

    Breaker Technology : Thermal, AF/GF

    Pole : 1

    Short Circuit Current Rating : 10 KA

    Type : Smart

    Voltage : 120 VAC

  • Product Features

    Dimensions : 3.9'' H x 2.0'' W x 3.1'' D

    Smart : Yes

    Warranty : Limited 10-Year Warranty (Mechanical), Limited 2-Year Warranty (Electronic)

    Weight : 0.42 lbs

    Wiring : All Plug-on

  • Standards & Certifications

    EMC Compatibility : Yes

    FCC : Yes

    RoHS : Yes

    UL 489 : Yes

Patents

  • MX344697
  • MX325634
  • US9759758
  • US11105864
  • US11901148
  • MX414179
  • US12230953
  • MX397949
  • MX361147
  • US12237132
  • US8599523
  • US9577420
  • US8599522
  • US10401413
  • US11228912
  • US11349293
  • US11638157
  • MX391521
  • US12212968
  • US11545327
  • US9276393
  • US11610751
  • CA2946849
  • US10656199
  • US9709626
  • US11342152
  • MX409401
  • US11818582
  • US10262826
  • US11297506
  • US10367347
  • US11831139

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Leviton Load Center | The Modern Electrical Panel with Plug-On Neutral Breakers

Whole Home Energy Management Simplified with the Leviton Load Center + My Leviton App

Leviton Load Center Lowdown | Speed

Leviton Load Center Lowdown | Line Side Power

Leviton Load Center Lowdown | Future Proof

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications