LAE5I
DISCONTINUED
Leviton Architectural Edition In-Wall Center Channel Loudspeaker
The LAE5I Dual 5-1/4” Two-Way In-Wall Center Channel Loudspeaker was engineered for full sound dispersion and offers a nearly invisible zero-bezel, fully paintable magnetic grille to blend into any home environment. Proprietary HDI waveguide allows the loudspeaker to fill a room in cinema-quality, full-immersion sound from any location – even high elevations or off-axis listening locations. The LAE5I is ready for integration into any home audio or theater system, with a sturdy, reliable design including a XL-2 bracket suitable for mounting in any wall or ceiling up to 2” thick.
Country of Origin : China
Documents
Technical Information
-
General Information
UPC : 078477807231
Product Features
Category : Speakers
Color : Black
Product Line : Architectural Edition
Subcategory : Center Channel Loudspeaker
Features & Benefits
- Signature Loudspeaker performance via two 5-1/4” polycellulose woofers and 1” soft dome tweeter that provides room filling sound with clean powerful highs
- Paintable, nearly invisible zero-bezel magnetic grilles seamlessly blend into wall or ceiling architecture
- High Definition Imaging (HDI) waveguide technology with computer-optimized driver positioning results in ideal performance and life-like soundstage imaging throughout the entire room, regardless of location
- Can be used as both a low-profile installed front center channel speaker (and rear center in a 6.1 system) or as an extreme performance left/right speaker in a no compromise home theater system, to perfectly match the center channel
- Engineered for the custom installer with a whole-room, seamless audio and visual design in mind
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors