Support Grip, 1.00-1.25"
L9674-100
Support, Offset Eye, Rod Closing, Single Weave, Stainless Steel, 1.00"-1.25" Cable Diameter Range - Breakload is 1500 LBS, 5.0" Eye Length, 12.0" Mesh Length
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Support grips distribute the weight of the vertical or sloping runs of electrical and fiber optic cable, metal rods, tubing or hose over the entire length of the grip so the cable is not damaged
- Use of support grips avoids stress on cable connections and provides needed support for vertically hung cables
Country of Origin : China
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477579459
RoHS Compliant : Yes
Mechanical Specifications
Approx. Break Strength : 1,500LBS
Bale Length : 5 in (127 mm)
Cable Range : 1.00"-1.25"
Duty : Standard
Eye Type : Offset
Mesh Length : 12.0"
Mesh Style : Open - Rod Closing
Standards and Certifications : UL
Weave : Single Weave
Workload Safety Factor (lbs) : 150 lbs (68 kg)
Product Features
Device Type : Support Grip
Material Specifications
Mesh Material : 304 SS
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors