Loading...

Support Mesh Grip

L9571

DISCONTINUED Suggested Replacement SKUs:

Single U Eye, Split Lace Mesh, Single Weave, Standard Duty, Support Wire Mesh Grip .500 - .610 Cable Dia.Range, Length

Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.

Country of Origin : Mexico

Technical Information

  • General Information

    UPC : 078477971093

  • Material Specifications

    Mesh Material : Tinned Bronze Wire

  • Mechanical Specifications

    Approx. Break Strength : 770

    Bale Length : 7

    Cable Range : .500 - .610

    Duty : Standard

    Eye Type : Single U Eye

    Mesh Length : 11

    Mesh Style : Split Lace

    Weave : Single

    Workload Safety Factor (lbs) : 77

  • Product Features

    Device Type : Support Grip

  • Standards and Certifications

    Standards and Certifications : CSA

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications