Support Grip
L8828
DISCONTINUED
Locking Bale, Closed Mesh, Single Weave, Fiber Optic Duty, Support Wire Mesh Grip .560 - .710 Cable Dia.Range, Length
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477973011
Product Features
Bale Length : 10
Cable Range : .560 - .710
Device Type : Support Grip
Duty : Fiber Optic
Eye Type : Locking Bale
Mesh Length : 5.5
Mesh Material : Tinned Bronze Wire
Mesh Style : Closed
Standards and Certifications : CSA
Warranty : 2-Year Limited
Weave : Single
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors