Support Mesh Grip
L8809
Single U Eye, Closed Mesh, Single Weave, Fiber Optic Duty, Support Wire Mesh Grip .300 - .390 Cable Dia.Range, Length
Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.
Technical Information
-
General Information
UPC : 078477972809
Material Specifications
Mesh Material : Tinned Bronze Wire
Mechanical Specifications
Approx. Break Strength : 300
Bale Length : 4
Cable Range : .300 - .390
Duty : Fiber Optic
Eye Type : Single U Eye
Mesh Length : 2.5
Mesh Style : Closed
Weave : Single
Workload Safety Factor (lbs) : 30
Product Features
Device Type : Support Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited