Pulling Grip
L8686
DISCONTINUED
Offset Eye, Closed Mesh, Double Weave, Heavy Duty, Pulling Wire Mesh Grip 2.50 - 2.95 Cable Dia.Range, Long Length
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477976470
Product Features
Approx. Break Strength : 11,000
Cable Range : 2.50 - 2.99
Device Type : Pulling Grip
Duty : Heavy
Eye Type : Offset Eye
Grip Material : Galvanized Steel
Mesh Length : 30
Mesh Style : Closed
Standards and Certifications : CSA
Warranty : 2-Year Limited
Weave : Double
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors