Pulling Wire Mesh Grip
L8664
Flexible Eye, Closed Mesh, Multi Weave, Heavy Duty, Pulling Wire Mesh Grip 1.13 - 1.37 Cable Dia.Range, Standard Length
High Strength Pulling Grips are designed for situations where load and safety considerations require an extra high strength grip. They are most commonly used for attaching pulling lines to conductors, conductors to running boards, and conductor-to-conductor connections. These grips can be used for pulling bare or insulated conductor, wire rope or synthetic rope. A feed tube is used when assembling synthetic rope into the High Strength Pulling Grip and is required on the two largest grip sizes.
Technical Information
-
General Information
UPC : 078477976111
Material Specifications
Grip Material : Galvanized Steel
Mechanical Specifications
Approx. Break Strength : 46,800
Bale Length : 18
Cable Range : 1.13 - 1.37
Duty : Heavy
Eye Type : Flexible Eye
Mesh Length : 76
Mesh Style : Closed
Rope Grip Diameter Range : 1.25-1.70
Weave : Multi
Workload Safety Factor (lbs) : 9,360
Product Features
Device Type : Pulling Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited