Pulling Wire Mesh Grip
L8642
Flexible Eye, Closed Mesh, Multi Weave, Heavy Duty, Pulling Wire Mesh Grip .500 - .740 Cable Dia.Range, Standard Length
Leviton Multi-Weave Pulling Grips are constructed of high strength galvanized steel strands and are designed for pulling aluminum or copper bare conductor, wire rope and insulated cables. These grips are used in applications such as distribution line stringing and overhead transmission. Multi-Weave Pulling Grips are available with a flexible or rotating eye which can be attached to a swivel. The forged steel flexible eye will thread through sheaves and blocks without binding, but is not a swivel and will not turn under tension. The rotating eye can turn to relieve pulling torque when tension is relaxed.
Technical Information
-
General Information
UPC : 078477975749
Material Specifications
Grip Material : Galvanized Steel
Mechanical Specifications
Approx. Break Strength : 10,000
Bale Length : 9
Cable Range : .500 - .740
Duty : Heavy
Eye Type : Flexible Eye
Mesh Length : 32
Mesh Style : Closed
Weave : Multi
Workload Safety Factor (lbs) : 2,000
Product Features
Device Type : Pulling Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited