Heavy Duty Standard Kit
L8600
Rotating Eye Grips, Closed Mesh, Double Weave, Heavy Duty, Standard- Kit, Includes L8603, L8604, L8605, L8606
These grips feature a double weave of galvanized steel strands for greater strength and added mesh contact with the cable. Leviton Double Weave Pulling Grips are designed to handle longer or heavier pulling jobs such as installation of underground cables, communication lines, and service lines. Double Weave Pulling Grips have a forged steel compact rotating eye which can be attached to a swivel.
Technical Information
-
General Information
UPC : 078477972557
Material Specifications
Grip Material : Galvanized Steel
Mechanical Specifications
Approx. Break Strength : 5,600
Bale Length : 5
Cable Range : .500 - .610
Duty : Heavy
Eye Type : Rotating Eye
Mesh Length : 16
Mesh Style : Closed
Weave : Double
Workload Safety Factor (lbs) : 1,120
Product Features
Cable Range : .500 - .610
Device Type : Pulling Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited