Medium Duty Standard Kit
L8560
DISCONTINUED
Bale Eye, Closed Mesh, Single/Double Weave, Medium Duty, Standard- Kit, Includes L8563, L8564, L8566
This series is recommended for heavy or rugged applications, and is ideally suited for overhead and underground installations. They are offered in short, standard or long mesh lengths.
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477974650
Material Specifications
Grip Material : Galvanized Steel
Mechanical Specifications
Approx. Break Strength : 6,800
Bale Length : 9
Cable Range : .750 - .990
Duty : Medium
Eye Type : Bale Eye
Mesh Length : 36
Mesh Style : Closed
Weave : Single/Double
Workload Safety Factor (lbs) : 1,360
Product Features
Device Type : Pulling Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors