Pulling Wire Mesh Grip
L8551
Bale Eye, Closed Mesh, Single/Double Weave, Medium Duty, Pulling Wire Mesh Grip .500 - .610 Cable Dia.Range, Short Length
Leviton Pulling Grips are reusable tools for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable. These grips do not damage the cable, as the tension remains uniform throughout the length of the grip. The mesh responds to fit either a single cable or a bundle of cables. Leviton Pulling Grips may be used for pulling cable on overhead or underground applications, for stringing service or communication lines into factories, for pulling wire through conduit, and for underground electrical pulls. Leviton Pulling Grips are woven in galvanized steel for greater strength and longer life. Leviton also offers Pulling Kits that come in a vinyl mat with pockets that can be rolled and tied.
Technical Information
-
General Information
UPC : 078477974155
Material Specifications
Grip Material : Galvanized Steel
Mechanical Specifications
Approx. Break Strength : 4,500
Bale Length : 8
Cable Range : .500 - .610
Duty : Medium
Eye Type : Bale Eye
Mesh Length : 21
Mesh Style : Closed
Weave : Single/Double
Workload Safety Factor (lbs) : 900
Product Features
Device Type : Pulling Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited