Pulling Grip, 3.50-4.50"
L8532-100
Pulling, Flexible Eye, Double Weave, Galvanized Steel, 3.50"-4.50" Cable Diameter Range - Breakload is 15679 LBS
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Pulling grips are reusable devices for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable
- All pulling grip designs are fully tested to meet published break ratings without slipping
Country of Origin : United Kingdom
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477572979
RoHS Compliant : Yes
Mechanical Specifications
Approx. Break Strength : 15679LBS
Bale Length : 4.5 in (114.3 mm)
Cable Range : 3.50"-4.50"
Duty : Light
Eye Type : Single
Mesh Length : 27.5"
Mesh Style : Closed
Weave : Double Weave
Workload Safety Factor (lbs) : 5226 lbs @ 3:1 (2370 kgs @ 3:1)
Product Features
Device Type : Pulling Grip
Material Specifications
Mesh Material : Galvanized
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors