Pulling Wire Mesh Grip
L8514
Flexible Rope Eye, Closed Mesh, Single Weave, Light Duty, Pulling Wire Mesh Grip 1.00 - 1.24 Cable Dia.Range, Short Length
Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.
Technical Information
-
General Information
UPC : 078477973318
Material Specifications
Grip Material : Galvanized Steel
Mechanical Specifications
Approx. Break Strength : 5,800
Cable Range : 1.00 - 1.24
Duty : Light
Eye Type : Flexible Rope Eye
Mesh Length : 16.5
Mesh Style : Closed
Weave : Single
Workload Safety Factor (lbs) : 1,160
Product Features
Device Type : Pulling Grip
Standards and Certifications
Standards and Certifications : CSA
Warranty : 2-Year Limited