Pulling Grip, 0.50-0.61"
L8502-100
Pulling, Flexible Eye, Junior Pulling Grip, Galvanized Steel, 0.50"-0.61" Cable Diameter Range - Breakload is 1300 LBS
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Pulling grips are reusable devices for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable
- All pulling grip designs are fully tested to meet published break ratings without slipping
Country of Origin : India
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477213759
RoHS Compliant : Yes
Mechanical Specifications
Approx. Break Strength : 1,300lb
Bale Length : 3 in (76.2 mm)
Cable Range : 0.50"-0.61"
Duty : Light
Eye Type : Flex Eye
Mesh Length : 8.5"
Mesh Style : Closed
Standards and Certifications : UL
Weave : Single Weave
Workload Safety Factor (lbs) : 433 lbs @ 3:1 (197 kgs @ 3:1)
Product Features
Device Type : Pulling Grip
Material Specifications
Mesh Material : Galvanized
Warranty
Warranty : 1-Year Limited