Pulling Grip, 0.25-0.36"
L8500-100
Pulling, Flexible Eye, Junior Pulling Grip, Galvanized Steel, 0.25"-0.36" Cable Diameter Range - Breakload is 450 LBS
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Pulling grips are reusable devices for pulling bare conductors, insulated wires, synthetic rope, wire rope, and fiber optic cable
- All pulling grip designs are fully tested to meet published break ratings without slipping
Country of Origin : India
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477213773
RoHS Compliant : Yes
Material Specifications
Mesh Material : Galvanized
Mechanical Specifications
Approx. Break Strength : 450 lbs (204 kgs)
Bale Length : 2.5 in (63.5 mm)
Cable Range : 0.25 - 0.36 in (6.4 - 9.1 mm)
Duty : Light
Eye Type : Flex Eye
Mesh Length : 7.5 in (190.5 mm)
Mesh Style : Closed
Standards and Certifications : UL
Weave : Single Weave
Workload Safety Factor (lbs) : 150 lbs @ 3:1 (68 kgs @ 3:1)
Product Features
Device Type : Pulling Grip
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors