Strain Relief Wire Mesh Grip
L7939
3 Inch, 45-Degree, Male, Malleable Iron Body, Liquid-Tight Metal Core Conduit, Strain-Relief Grip
Liquid-Tight Grips are woven stainless steel mesh with an anodized aluminum body for corrosion-resistance. They are used to connect liquid-tight flexible metal conduit to electrical enclosures to prevent conduit pullout. Each fitting is supplied with an insulated throat to ensure conductor insulation and protect against damage caused by flexing, heat expansion or contraction. Liquid-Tight Grips are recommended in the wiring of motors and any electrical enclosure where liquid-tight conduit is subject to motion or strain.
Technical Information
-
General Information
UPC : 078477974056
Material Specifications
Body Material : Malleable Iron
Color / Feature : Insulated
Grip Material : Stainless Steel
Mechanical Specifications
Fitting Gender : Male
Fitting Style : 45-Degree
Fitting Type : Liquid-Tight Metal Core
Mesh Length : 10-5/8
NPT Size : 3
Weave : Double
Product Features
Device Type : Strain Relief Grip
Standards and Certifications
Standards and Certifications : UL/CSA
Warranty : 2-Year Limited