Strain Relief Wire Mesh Grip
L7932
1/2 Inch, 45-Degree, Male, Malleable Iron Body, Liquid-Tight Metal Core Conduit, Strain-Relief Grip
Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.
Technical Information
-
General Information
UPC : 078477973042
Material Specifications
Body Material : Malleable Iron
Color / Feature : Insulated
Grip Material : Stainless Steel
Mechanical Specifications
Fitting Gender : Male
Fitting Style : 45-Degree
Fitting Type : Liquid-Tight Metal Core
Mesh Length : 3-7/8
NPT Size : 1/2
Weave : Double
Product Features
Device Type : Strain Relief Grip
Standards and Certifications
Standards and Certifications : UL/CSA
Warranty : 2-Year Limited