Strain Relief Wire Mesh Grip
L7592
DISCONTINUED
1 Inch, 90-Degree, Male, Nylon Body, Nylon Cord Sealing Strain-Relief, .750 - .875 Cord Range
Country of Origin : Mexico
Technical Information
-
General Information
UPC : 078477976180
Product Features
Body Material : Nylon
Color / Feature : Gray
Cord Range : .750 - .875
Device Type : Strain Relief Grip
Fitting Gender : Male
Fitting Style : 90-Degree
Fitting Type : Nylon Cord Sealing
Grip Material : Nylon
NPT Size : 1
Standards and Certifications : UL/CSA
Warranty : 2-Year Limited
Weave : Double
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors