Strain Relief Wire Mesh Grip
L7562
3/4 Inch, Straight, Male, Nylon Body, Nylon Cord Sealing Strain-Relief, .625 - .750 Cord Range
Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.
Technical Information
-
General Information
UPC : 078477975732
Product Features
Body Material : Nylon
Color / Feature : Gray
Cord Range : .625 - .750
Device Type : Strain Relief Grip
Fitting Gender : Male
Fitting Style : Straight
Fitting Type : Nylon Cord Sealing
Grip Material : Nylon
NPT Size : 3/4
Standards and Certifications : UL/CSA
Warranty : 2-Year Limited
Weave : Double