Strain Relief Grip, 2.0-2.45"
L7511-100
Strain Relief, Insulated Dust Tight, Single Weave, Galvanized Steel Mesh, Aluminum Cord Grip, 2.00"-2.45" Cable Diameter Range, 2.5" NPT Size, 16.5" Mesh Length
- Leviton wire mesh grips are built tough to provide the strength, reliability, and gripping force required for today’s demanding wire mesh applications
- Strain relief grips are used to connect cable or flexible conduit to electrical enclosures and equipment and resist pull out
- These grips reduce pulling tension, flexing, twisting, and bending that can cause system damage
Country of Origin : India
RoHS Compliant:
Yes – Click Here
Documents
Technical Information
-
General Information
UPC : 078477212998
RoHS Compliant : Yes
Mechanical Specifications
Cable Range : 2.00"-2.45"
Duty : Light
Eye Type : Straight Male
Hub Thread Size : 2.5" NPT
Mesh Length : 16.5"
Mesh Style : Closed
Standards and Certifications : UL
Weave : Single
Product Features
Device Type : Dust Tight Strain Relief
Material Specifications
Mesh Material : Galvanized Wire
Warranty
Warranty : 1-Year Limited
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors