Loading...
Product added to your list. To view the list, Click Here

L7508

DISCONTINUED Suggested Replacement SKUs:

2 Inch, Straight, Male, Anodized Aluminum Body, Wide-Range Strain-Relief, 1.400 - 1.750 Cord Range

Leviton Wire Mesh Safety Grips are built tough to provide the strength, reliability and gripping force required for today's demanding wire management applications. They are designed to distribute stress over a large area so they can securely hold, pull or support the wire, rope, tubing or fiber optic cable to which they are applied. Leviton Wire Mesh Safety Grips are flexible holding devices used to pull cable, rope, or tubing into place; to support it after it has been installed, to prevent cable pullout; or to provide strain-relief that reduces the arc of bend at points of wire connections or terminations. Available in a wide selection of style, weave, attachment and wire options designed to meet the highest standards for strength, flexibility, durability and longevity.

UPC Code: 078477971345
Country of Origin : Mexico

Product Information

  • Material Specifications

    Body Material : Anodized Aluminum

    Color / Feature : Galvanized

    Grip Material : Galvanized Steel

  • Mechanical Specifications

    Cord Range : 1.400 - 1.750

    Fitting Gender : Male

    Fitting Style : Straight

    Fitting Type : Wide-Range

    NPT Size : 2

    Weave : Single

  • Product Features

    Device Type : Strain Relief Grip

  • Standards and Certifications

    Standards and Certifications : UL/CSA

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications