Decora LED Illuminated Rocker 4-Way Switch
L5614-2I
15 Amp, 120/277 Volt, Decora LED Illuminated Rocker 4-Way AC Quiet Switch, Residential Grade, Grounding - Ivory
- PERFORMANCE - Designed to work with LED, CFL and incandescent loads, no neutral required
- SAFE - Switch remains illuminated in the OFF position, so it is easy to locate in a dark room
- MODERN - White LED light inside the switch provides a refreshed and modern appearance
- CONVENIENT - Replaces any standard 4-Way switch; controls light(s) from multiple locations
Color: Ivory
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477187340
Material Specifications
Actuator Material : Thermoplastic
Body Material : Thermoplastic
Strap Material : Steel
Mechanical Specifications
Terminal Accom. : Side Wire #14-#12 AWG
Termination : Side Wire & Back Wire
Torque Range : 14 – 18 in.-lbs
Type : LED Illuminated Switch
Product Features
Amperage : 15 A
Color : Ivory
Device Type : Rocker Switch
Feature : Illuminated
Grade : Residential
Grounding : Grounding
HP Rating : 1/2HP-120V 2HP-240V-277V
Illumination Color : White
LED Color Temperature : 6000K
Max. Amperage : 12 Amp
Pole : 4
Voltage : 120/277 VAC
Standards and Certifications
NOM : NOM
UL Standard : cULus
Warranty
Warranty : 2-Year Limited
Features & Benefits
- Designed to work with LED, CFL and incandescent bulbs, no neutral required
- Switch remains illuminated in the OFF position, so it is easy to locate in a dark room
- White LED light inside the switch provides a refreshed and modern appearance
- Replaces any standard switch
- Decora model compatible with Decora wallplates and Decora Plus™ screwless wallplates, wallplates sold separately
- Features Back and Side wiring for easy installation
- Back and side wire terminal screws accept up to #12 AWG copper or copper clad wire
- Complements every décor
- Ideal solution for bathrooms, bedrooms, hallways, staircases, basements, laundry/utility rooms and garages.
- Limited 2-year warranty
- CAUTION: To clean use a damp cloth with mild soap. DO NOT use disinfecting products, including foggers, sprays, or other types of atomized cleaning agents
- NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box
Related Videos
Introducing the Leviton LED Illuminated Switch
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Leviton Answer Series: Quickwire™ Terminations
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors