Novium 13/18/28W IP65 IK10 3000/4000K Emergency Photocell Black
JC130013PC
- Photocell for daylight sensing control
- Multiple Wattage selectable between 13W, 18W and 28W
- Two colour selectable, 3000K & 4000K
- Downward beam angle aids in the reduction of light pollution
- IP65 and IK10 protection
- Up to 139 LpcW